1ED44171N01B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationLow-side
-
Input Vcc max25 V
-
Isolation TypeNon-isolated
-
Output Current (Sink)2.6 A
-
Output Current (Source)2.6 A
-
QualificationIndustrial
-
Turn Off Propagation Delay50 ns
-
Turn On Propagation Delay50 ns
-
VBS UVLO (Off)11 V
-
Voltage Class25 V
| Recommended | ||
|
OPN
|
1ED44171N01BXTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single pin fault output & enable
- Programmable fault clear time
- Wide supply voltage 25 V Vcc max
- Under voltage lockout
- -10 Vdc neg. input capab. of INpin
- 3 kV ESD HBM
Diagrams